For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PA 500 AOL 90 VA - Swage fitting 90° for hose HD 500
Bill of material
PA 520 AOL 90 VA
DES
Identifier
PA 520 AOL 90 VA
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
G1
Thread G1
M 30 x 2
PD
For external pipe diameter
22 mm
L1
Length L1
130 mm
L2
Length L2
83 mm
S1
Width across flats S1
36 mm
OR
O-ring OR
20.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.